IESNA:LM-63-2002
[TEST]P940050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14916
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1360.6 1352.1 1334.3 1318.8 1314.9 1316.4 1321.1 1329.6 1337.4 1339.7
1340.5 1352.1 1376.1 1415.7 1481.6 1574.6 1687.8 1824.3 1998.7 2206.5
2442.2 2730.6 3080.2 3478 3905.9 4365.7 4806.8 5012.3 4711.5 3640.8
1980.9 559 171.3 101.6 58.1 24 0
1360.6 1356 1337.4 1321.9 1318 1318.8 1323.4 1332 1338.9 1341.3
1342.8 1355.2 1378.5 1420.3 1484.7 1578.5 1693.2 1830.5 2009.6 2217.3
2460.8 2757.7 3121.3 3510.5 3946.2 4417.6 4849.5 5035.5 4664.2 3559.4
1888.6 524.1 165.9 93 54.3 21.7 0
1360.6 1354.4 1336.6 1320.3 1313.3 1314.1 1316.4 1321.1 1324.2 1327.3
1332 1345.1 1369.9 1409.5 1474.6 1560.7 1670.8 1801 1969.2 2174.7
2431.3 2752.3 3129.1 3547.7 3981.9 4442.4 4877.4 5103.8 4828.5 3844.7
2282.5 842 224.8 111.6 65.9 25.6 0
1360.6 1351.3 1334.3 1316.4 1307.1 1304.8 1306.4 1307.1 1307.1 1312.6
1320.3 1335.1 1359.9 1398.6 1454.4 1536.6 1645.9 1779.3 1947.5 2152.2
2429.8 2761.6 3184.9 3661.7 4150.1 4629.3 5076.6 5329.4 5189.8 4462.6
3064 1482.4 446.6 162.8 79.1 24.8 0
1360.6 1351.3 1335.1 1316.4 1304.8 1302.5 1304 1304 1304 1310.2
1324.2 1337.4 1358.3 1391.7 1442 1518 1628.1 1765.3 1934.4 2149.9
2434.4 2813.5 3302.7 3881.9 4477.3 5010.7 5441 5713.9 5746.5 5374.3
4285.8 2577.8 1094.7 279.1 93.8 21.7 0
1360.6 1349 1332.7 1314.1 1301.7 1299.4 1301.7 1304.8 1304.8 1311
1325.8 1336.6 1352.9 1388.6 1442 1518 1625 1765.3 1937.5 2164.6
2461.6 2869.4 3416.7 4084.2 4761.9 5350.3 5781.4 6102.3 6299.3 6173.7
5351.1 3757.1 1799.5 565.2 120.2 27.9 0
1360.6 1351.3 1334.3 1314.9 1302.5 1299.4 1300.9 1304 1304 1310.2
1324.2 1338.9 1359.9 1394 1446.7 1524.2 1632.8 1769.2 1939.8 2155.3
2439.8 2819.7 3311.3 3881.9 4471.1 5016.1 5465.8 5779 5820.9 5411.5
4384.3 2677.1 1052.1 271.4 78.3 20.9 0
1360.6 1352.9 1336.6 1317.2 1304.8 1301.7 1304 1306.4 1308.7 1314.9
1325 1341.3 1367.6 1407.2 1463.8 1542.1 1652.9 1787.8 1956.1 2166.9
2446 2798 3223.7 3688.1 4163.3 4643.2 5098.3 5353.4 5179 4497.5
3151.6 1514.9 452 169.8 80.6 24.8 0
1360.6 1355.2 1338.2 1319.5 1309.5 1307.9 1311 1317.2 1322.7 1328.1
1335.1 1349 1376.1 1418.8 1482.4 1570 1679.3 1811.9 1977.8 2178.6
2432.9 2748.4 3118.2 3522.2 3943.9 4399.8 4847.9 5073.5 4836.3 4022.2
2541.4 998.6 286.1 136.5 72.9 29.5 0
1360.6 1356.8 1338.9 1320.3 1311.8 1311 1316.4 1327.3 1336.6 1342
1347.5 1361.4 1387 1430.4 1497.1 1590.9 1705.6 1844.4 2015 2221.2
2460 2756.9 3098.8 3482.6 3890.4 4342.4 4772.7 4941.7 4622.3 3588.1
1966.1 592.3 180.6 91.5 48.8 19.4 0
1360.6 1356 1338.9 1320.3 1311.8 1311.8 1317.2 1327.3 1337.4 1342
1346.7 1358.3 1384.7 1425.8 1491.7 1583.1 1697.1 1842.1 2013.4 2208.8
2443.7 2728.3 3068.6 3454.7 3843.9 4295.9 4735.5 4943.3 4673.5 3695.8
2094.1 658.2 190.7 99.2 51.2 17.8 0
